High Current PNP Bipolar Transistor, TO-92

Favorite

Overview

This PNP Bipolar Transistor is designed for use in industrial and consumer applications. The device is housed in the TO-92 package, which is designed for medium power applications.


Replacement Active Part Number: 2N5401

  • -
  • -
  • Pb-Free Packages are Available*

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2N5401YBU

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

PNP

High Current

0.2

0.6

150

160

5

1

-

40

200

100

0.625

$0.0351

More Details

2N5401YTA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

PNP

High Current

0.2

0.6

150

160

5

1

-

40

200

100

0.625

$0.0349

More Details

Show More

1-25 of 25

Products per page

Jump to :